Contact us
Meet the Next-Generation Link
Make your next move with Xsens
Motion capture with greater accuracy, more comfort, and effortless workflow
Request pricing
Performance that moves with you
Behind every great animation is a performance worth capturing. The new Xsens Link, paired with its redesigned form-fitting eSuit, translates real movement into digital characters with greater accuracy, stability, and fidelity, bringing stories to life with unmatched realism.
From subtle gestures to dynamic action, the Link is designed to keep you in motion. Re-engineered to deliver the most accurate and consistent real-time motion data yet, its new design provides the comfort, reliability, and effortless workflow professionals need to stay focused on performance.
That’s how Xsens turns motion into authentic storytelling.
You bring the story. We bring the motion.
Indie animators rarely have a performance actor within reach.
So we recorded one.
Hollywood performance capture actor Terry Notary, captured with Xsens, and the data is yours for free. Build your own character, world and story around it in whatever software you already use, then submit your animated scene before 10 December for a shot at an Xsens Link system, Animate Pro licenses, render credits and more.
Meet the Xsens Hardware Family
From the next-gen Xsens Link to the wireless Awinda and Awinda Starter, each system is built to fit your workflow. Choose the setup that delivers the performance and flexibility you need, powered by Xsens motion capture technology.
Next-Gen Xsens Link
The next-generation Xsens Link delivers precise, reliable motion capture with full freedom of movement. Designed for fast setup and consistent performance, it captures natural, high-fidelity motion in any environment.
- Sensors 17 clickable-sensors (+1 prop sensor)
- Update rate 240hz
- Battery life 4h internal, 8h external
- Range 150m
Xsens Awinda
Xsens Awinda is a wireless motion capture system designed for fast, flexible, and reliable tracking. With adjustable straps and an easy setup, it’s ideal for repeated use across multiple users and a wide range of applications.
- Sensors 17 wireless sensors (+1 prop sensor)
- Update rate 60hz
- Battery life 12 hours
- Range 50m
Xsens Awinda Starter
Xsens Starter is a flexible, wireless motion capture system designed for fast setup and reliable tracking. With a lightweight, strap-based design that can be worn over regular clothing, it’s ideal for group use, education, and a wide range of real-world environments.
- Sensors 17 wireless sensors
- Update rate 60hz
- Battery life 12 hours
- Range 25m
Ideal for demanding applications
Game Development
VFX & Film
VTube & Streaming
Virtual Production
TV & Broadcasting
Live Entertainment
Xsens Animate software options
Xsens Animate Live
Xsens Animate Export
Xsens Animate Pro
(NEW) Add positional tracking to your Xsens mocap workflow
The HTC VIVE Ultimate Tracker integration helps improve how motion is positioned in space, making it easier to keep characters aligned with props, environments, and other performers in real-time production workflows.
What the integration helps solve:
◦ Improve character positioning in real-time animation workflows
◦ Keep motion aligned with props, sets, and virtual environments
◦ Support more reliable multi-performer interaction
◦ Reduce positioning drift across longer takes
◦ Add positional reference without the setup complexity of optical systems
Customer success stories
Xsens Programs
Capture like a studio.
Create like an indie.
The Xsens Indie Program opens the door to professional-grade motion capture for independent professionals, small studios, and game developers. Paired with the power of Xsens Animate, it delivers the same AAA-quality data and workflow efficiency trusted by top studios at a price built for indie budgets.
Set your students in motion with the Xsens Academic Program
Each program includes 10 seats and 100 Record Licenses, enabling flexible capture inside or outside the classroom. Educators get intuitive workflows to teach animation and performance capture, preparing students with industry-ready skills.